(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjusting Bolt

Adjusting Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Thread Diameter X Pitch] M 8 X 1.25/M10 X 1.5
[Material] Iron
[Surface Processing] Bright Chromate / Trivalent White

Part Number
AJB-ST3W-M8-35
AJB-ST3W-M10-35
AJB-ST3W-M10-50
AJB-ST3W-M10-75
AJB-ST3W-M10-100
AJB-ST3W-M10-125
AJB-ST3W-M10-150
AJB-SUS-M16-100
AJB-SUS-M16-180
AJB-SUS-M20-130
AJB-SUS-M20-150
AJB-SUS-M20-180
AJB-SUS-M20-200
AJB-SUS-M20-250
AJB-SUS-M20-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Material Surface Treatment Screw Length
(mm)

₹ 218.87

1 Piece(s) 5 Day(s) or more 10M8 x 1.25IronTrivalent White35

₹ 241.64

1 Piece(s) 6 Day(s) or more 10M10 x 1.5IronTrivalent White35

₹ 277.80

1 Piece(s) 6 Day(s) or more 10M10 x 1.5IronTrivalent White50

₹ 253.69

1 Piece(s) 6 Day(s) or more 10M10 x 1.5IronTrivalent White75

₹ 264.42

1 Piece(s) 6 Day(s) or more 10M10 x 1.5IronTrivalent White100

₹ 327.36

1 Piece(s) 6 Day(s) or more 10M10 x 1.5IronTrivalent White125

₹ 459.96

1 Piece(s) 5 Day(s) or more 10M10 x 1.5IronTrivalent White150

₹ 1,176.00

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone100

₹ 1,959.20

1 Piece(s) 5 Day(s) or more 10M16 x 2.0Stainless SteelNone180

₹ 1,307.20

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone130

₹ 2,187.20

1 Piece(s) 7 Day(s) or more 10M20 x 2.5Stainless SteelNone150

₹ 2,150.40

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone180

₹ 1,616.80

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone200

₹ 2,283.20

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone250

₹ 3,113.60

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone300
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Material Surface Treatment Screw Length
(mm)

Loading...

  1. 1

Basic Information

Tightening Method Wrench Screw Type Coarse Type_02 Adjusting Bolt
X
whatsapp-qr whatsapp-icon
Close

Comparison list