(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Trim, Edge Protector (Pvc) EA997XX-405A【5 Pieces Per Package】

Trim, Edge Protector (Pvc) EA997XX-405A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Trim, Edge Protector (PVC) EA997XX-405A from ESCO.
- This PVC Edge protector can be applicable for plate thickness range from 1 mm to 4 mm.
- The overall length of PVC Edge Protector is 5 m.
- The allowable operating temperature of Edge Protector is -25 to 70 degrees Celsius.
- This edge protector type trim is made of PVC.
- It is easy to install manually without special tools.

Part Number
EA997XX-405A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,017.89

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XX-405A in the Trim, Edge Protector (Pvc) EA997XX-405A series.

X
whatsapp-qr whatsapp-icon