Master Ring [Stainless Steel] EA987FF-42

Master Ring [Stainless Steel] EA987FF-42

【Product Specifications】
・Material-Stainless steel (SUS316),non-magnetic spec.
・Load…1.26t
・A…15.8
・B…12.7
・C…152
・D…127

Part Number

Configured Part Number is shown.

EA987FF-42

Part Number
EA987FF-42
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA987FF-42 in the Master Ring [Stainless Steel] EA987FF-42 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)