Heavy-Duty Roller EA986VJ-50

Heavy-Duty Roller EA986VJ-50

【Product Specifications】
・Material-Wheel: ductile cast iron, Frame: iron plate (chromate plating)
・Airtight dust-proof bearing--50 to -120, -250 to -320: 1 pc, -150, -350: 2 pcs
・-250 to -350: with core rod
・A…50
・B…70
・D…100
・F…64
・G…32
・Load capacity(2 pcs)…200kg

Part Number

Configured Part Number is shown.

EA986VJ-50

Part Number
EA986VJ-50
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986VJ-50 in the Heavy-Duty Roller EA986VJ-50 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)