Stainless Victor chain EA980SM-71

Stainless Victor chain EA980SM-71

【Product Specifications】
・Material …SUS304
・Full length …2m
・The wire diameter …2.0mm
・Size(mm)…A:28.0B:5.5
・Working load …80kg
・Electro Polishing Finish
・The complex shape of these chains have significantly improved their strength, additionally to beingmade as highly stable chains.

Part Number

Configured Part Number is shown.

EA980SM-71

Part Number
EA980SM-71
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SM-71 in the Stainless Victor chain EA980SM-71 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)