Stainless Steel Short Twist Link Chain EA980SJ-6

Stainless Steel Short Twist Link Chain EA980SJ-6

【Product Specifications】
・Material…SUS304
・Electro polishing finish
・No seam welding
・Length…6m
・Wire dia.…1.2mm
・Inside dimension of chain…3.8×2.0mm
・Working load…6kg
・Small pitch of Mantel, finish is beautiful and easy to handle chain.

Part Number

Configured Part Number is shown.

EA980SJ-6

Part Number
EA980SJ-6
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SJ-6 in the Stainless Steel Short Twist Link Chain EA980SJ-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)