Stainless Steel Twist Link Chain EA980SH-46

Stainless Steel Twist Link Chain EA980SH-46

【Product Specifications】
・Material…SUS304
・Electro polishing finish
・Seam welding
・Length…6m
・Wire dia.…3.0mm
・Inside dimension of chain…12.6×5.5mm
・Working load…130kg
・90 ° twisted link of the chain, increase the strength, the finish is beautiful chain.

Part Number

Configured Part Number is shown.

EA980SH-46

Part Number
EA980SH-46
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SH-46 in the Stainless Steel Twist Link Chain EA980SH-46 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)