Stainless Steel Chain EA980SA-305

Stainless Steel Chain EA980SA-305

【Product Specifications】
・Material …SUS304
・Polishing Finish
・Welded
・Big wire diameter and strong Link Chain
・Full length …5m
・The wire diameter …3mm
・Inside dimension of chain…19.0×5.0mm
・Usage Load …100kg

Part Number

Configured Part Number is shown.

EA980SA-305

Part Number
EA980SA-305
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SA-305 in the Stainless Steel Chain EA980SA-305 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)