Stainless steel ring chain EA980SA-105

Stainless steel ring chain EA980SA-105

【Product Specifications】
・Material …SUS304
・Polishing Finish
・Welded
・Big wire diameter and Strong Link Chain
・Full length …5m
・The wire diameter …2mm
・Inside dimension of chain…12.0×3.5mm
・Usage Load …30kg

Part Number

Configured Part Number is shown.

EA980SA-105

Part Number
EA980SA-105
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980SA-105 in the Stainless steel ring chain EA980SA-105 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)