Link Chain (Aluminum) (Silver) EA980AL-12

Link Chain (Aluminum) (Silver) EA980AL-12

【Product Specifications】
・Material…Aluminum alloy (A6063W-T3)
・Wire dia.…5mm
・Inside dimension of chain…35×8mm
・Reference working load…35kg
・Color…Brown
・Length…5m

Part Number

Configured Part Number is shown.

EA980AL-12

Part Number
EA980AL-12
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980AL-12 in the Link Chain (Aluminum) (Silver) EA980AL-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)