Plastic Chain EA980AF-10

Plastic Chain EA980AF-10

【Product Specifications】
・Material …Polyethylene
・Color …Red
・Full length …10m
・The wire diameter …6mm

Part Number

Configured Part Number is shown.

EA980AF-10

Part Number
EA980AF-10
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980AF-10 in the Plastic Chain EA980AF-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)