Plastic Chain (with Reflective Plate) EA980AD-2

Plastic Chain (with Reflective Plate) EA980AD-2

【Product Specifications】
・Material…Polyethylene
・With reflectors x 3 pcs per 1m
・Length…2m
・The wire dia.…8mm
・Inside dimension of chain…36 x 11mm

Part Number

Configured Part Number is shown.

EA980AD-2

Part Number
EA980AD-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980AD-2 in the Plastic Chain (with Reflective Plate) EA980AD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)