Plastic Chain (with Case) EA980AC-50

Plastic Chain (with Case) EA980AC-50

【Product Specifications】
・Material…Polyethylene
・Wire dia.…6mm
・Length…50m
・Color…Yellow/Black
・Inside dimension of chain…25 x 9mm
・With case

Part Number

Configured Part Number is shown.

EA980AC-50

Part Number
EA980AC-50
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980AC-50 in the Plastic Chain (with Case) EA980AC-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)