• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plastic Chain EA980AC-5

Plastic Chain EA980AC-5

【Product Specifications】
・Color…Yellow/Black
・Material…Polyethylene
・Length…5m
・Wire dia.…6mm
・Inside dimension of chain…25 x 9mm

Part Number

Configured Part Number is shown.

EA980AC-5

Part Number
EA980AC-5
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980AC-5 in the Plastic Chain EA980AC-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)