Plastic Chain EA980A-56

Plastic Chain EA980A-56

【Product Specifications】
・Length…50m
・Wire dia.…6mm
・Chain ID.…7 x 28mm
・Material…Polyethylene
・Weight…4.2kg
・Color…Silver

Part Number

Configured Part Number is shown.

EA980A-56

Part Number
EA980A-56
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980A-56 in the Plastic Chain EA980A-56 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)