Plastic Stop Chain EA980A-53

Plastic Stop Chain EA980A-53

【Product Specifications】
・Wire dia.…6mm
・Chain inner dim.…7 x 28mm
・With dia. 85mm yellow ring at each end
・The rings are removable.
・Material…Polyethylene
・Available to set up to traffic cones and no parking sign lamps
・Color…Yellow/black
・Length…2m
・Weight…180g

Part Number

Configured Part Number is shown.

EA980A-53

Part Number
EA980A-53
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980A-53 in the Plastic Stop Chain EA980A-53 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)