Plastic Chain EA980A-45B

Plastic Chain EA980A-45B

【Product Specifications】
・Material-Polyethylene
・Color…Red
・Length…30m
・Wire dia./working load…6mm(Inner dim.: 23.5 x 7)/ 4kg

Part Number

Configured Part Number is shown.

EA980A-45B

Part Number
EA980A-45B
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980A-45B in the Plastic Chain EA980A-45B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)