Plastic Chain EA980A-36

Plastic Chain EA980A-36

【Product Specifications】
・Material-Polyethylene
・Color…Black
・Length…10m
・Wire dia./working load…4mm(Inner dim.: 15.8 x 6.7)/ 2kg

Part Number

Configured Part Number is shown.

EA980A-36

Part Number
EA980A-36
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA980A-36 in the Plastic Chain EA980A-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)