(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mesh, Woven Net (Stainless Steel) EA952BC-31

Mesh, Woven Net (Stainless Steel) EA952BC-31
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Length-1m
・Mesh…2.1
・Width…300
・Wire dia.…0.47

Part Number
EA952BC-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,131.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials Stainless Steel Type Mesh
Mesh, Interwoven Plain weave Material (details) SUS304 Mesh Count 10
Product Detail Type Woven Net (Stainless Steel) Mesh 2.1mm Length 1m
Width 300mm Wire Diameter 0.47mm