(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mesh, With Protection Film Punching Metal (Aluminum) EA952B-387

Mesh, With Protection Film Punching Metal (Aluminum) EA952B-387
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,856₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size …500×1000mm
・Hole Dia …5mm
・Pitch …8mm
・Thickness …2.0mm

Part Number
EA952B-387
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,855.73

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials Aluminum Type Perforated Metal Sheets
Size 500×1000mm Material (details) A1100-H14 Hole diameter 5mm
Thickness 2.0mm Pitch 8mm

Please check the type/dimensions/specifications of the part EA952B-387 in the Mesh, With Protection Film Punching Metal (Aluminum) EA952B-387 series.