(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size …500×500mm
・Hole Dia …5mm
・Pitch …8mm
・Thickness …2.0mm
Shape | Square shape | Materials | Aluminum | Type | Perforated Metal Sheets |
---|---|---|---|---|---|
Size | 500×500mm | Material (details) | A1100-H14 | Hole diameter | 5mm |
Thickness | 2.0mm | Pitch | 8mm |
Please check the type/dimensions/specifications of the part EA952B-382 in the Mesh, With Protection Film Punching Metal (Aluminum) EA952B-382 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy