• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

With Protection Film punching metal(Aluminum) EA952B-362

With Protection Film punching metal(Aluminum) EA952B-362

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size …500×1000mm
・Hole Dia …5mm
・Pitch …8mm
・Thickness …1.0mm

Part Number

Configured Part Number is shown.

EA952B-362

Part Number
EA952B-362
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952B-362 in the With Protection Film punching metal(Aluminum) EA952B-362 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)