(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing Pandemic, a delay in delivery is expected. We apologize for the inconvenience and appreciate your kind patience and understanding

With Protection Film punching metal(Aluminum) EA952B-353

With Protection Film punching metal(Aluminum) EA952B-353

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size …500×500mm
・Hole Dia …6mm
・Pitch …9mm
・Thickness …1.0mm

Part Number

Configured Part Number is shown.

EA952B-353

Part Number
EA952B-353
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952B-353 in the With Protection Film punching metal(Aluminum) EA952B-353 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)