(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mesh, Punching Metal (Aluminum) EA952B-314

Mesh, Punching Metal (Aluminum) EA952B-314
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Aluminum Steel Plate
・Size (mm) …500×1000
・Hole Dia …6mm
・Pitch …9mm
・Thickness …1.0

Part Number
EA952B-314
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,942.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials Aluminum Type Perforated Metal Sheets
Size (mm) 500×1000 Material (details) aluminum steel plate Hole diameter 6mm
Thickness (mm) 1.0 Pitch 9mm Product Detail Type Perforated Metal Sheets (Aluminum)

Please check the type/dimensions/specifications of the part EA952B-314 in the Mesh, Punching Metal (Aluminum) EA952B-314 series.