(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-44

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-44
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,145₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Vinyl coated wire net
・Width-910mm
・Mesh-#18 x 16mm
・Length-30m/roll

Part Number
EA952AC-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,145.24

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Texture #18 (1.15 mm) × 16 mm Color Green Weight 18 kg
Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating) Length 30m
Width 910mm

Please check the type/dimensions/specifications of the part EA952AC-44 in the Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-44 series.