One-Touch Stay EA951LE-7

One-Touch Stay EA951LE-7

【Product Specifications】
・Finish-Chrome plating
・Hole dia.-3.3mm
・Material-Steel
・Length-122mm
・Application…For right

Part Number

Configured Part Number is shown.

EA951LE-7

Part Number
EA951LE-7
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951LE-7 in the One-Touch Stay EA951LE-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)