Counter Angle EA951E-31

Counter Angle EA951E-31

【Product Specifications】
・Material-Steel(White powder coating)
・Hole dia.-5.5mm
・With mounting screws
・Length-40 x 40
・Width-340mm
・Thickness-2.3mm
・Number of holes-4

Part Number

Configured Part Number is shown.

EA951E-31

Part Number
EA951E-31
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951E-31 in the Counter Angle EA951E-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)