[Stainless Steel] Hook with Screw EA951DT-5

[Stainless Steel] Hook with Screw EA951DT-5

【Product Specifications】
・Material-SUS304
・With washer and hexagonal nut
・D…4.3
・L…91
・S…15
・Screw dia.…M5

Part Number

Configured Part Number is shown.

EA951DT-5

Part Number
EA951DT-5
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951DT-5 in the [Stainless Steel] Hook with Screw EA951DT-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)