• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[Stainless Steel] L-Type Hook with Nut , Screw EA951DS-42

[Stainless Steel] L-Type Hook with Nut , Screw EA951DS-42

【Product Specifications】
・Material-Stainless steel(SUS304 chemical bright dip finish)
・Dim.…Dia. 3.38 x 38mm, M4

Part Number

Configured Part Number is shown.

EA951DS-42

Part Number
EA951DS-42
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951DS-42 in the [Stainless Steel] L-Type Hook with Nut , Screw EA951DS-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)