One-touch Slide Hinge EA951CZ-403

One-touch Slide Hinge EA951CZ-403

【Product Specifications】
・Material-Body: steel (nickel plating)Cup: zinc die-cast (nickel plating)
・Cup dia.-40mm
・Cup drilling depth-13.8mm
・Distance from door edge to cup edge-3 to 11mm
・With catch
・Opening angle-95 degrees
・Overlay…Inset

Part Number

Configured Part Number is shown.

EA951CZ-403

Part Number
EA951CZ-403
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CZ-403 in the One-touch Slide Hinge EA951CZ-403 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)