Flat Hinge(Stainless Steel) EA951CY-950

Flat Hinge(Stainless Steel) EA951CY-950

【Product Specifications】
・Material-Stainless steel (SUS304)
・Length-50
・Width-50mm
・Thickness-11mm
・Hole dia.-6mm
・Number of holes-4

Part Number

Configured Part Number is shown.

EA951CY-950

Part Number
EA951CY-950
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CY-950 in the Flat Hinge(Stainless Steel) EA951CY-950 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)