• We apologize that product pages had been unavailable temporarily. It is restored already. We sincerely apologize for the inconvenience caused.

Flat Hinge(Stainless Steel) EA951CY-940

Flat Hinge(Stainless Steel) EA951CY-940

【Product Specifications】
・Material-Stainless steel (SUS304)
・Length-40
・Width-40mm
・Thickness-9mm
・Hole dia.-5mm
・Number of holes-4

Part Number

Configured Part Number is shown.

EA951CY-940

Part Number
EA951CY-940
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CY-940 in the Flat Hinge(Stainless Steel) EA951CY-940 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)