• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Steel Plate Thick Hinge (for Welding) EA951CM-38

Steel Plate Thick Hinge (for Welding) EA951CM-38

【Product Specifications】
・Without hole
・Material-Steel
・Product in conformity with JIS Standard
・Dim.(L x W x T)-38 x 34x 1.2mm
・Qty.-10 pcs

Part Number

Configured Part Number is shown.

EA951CM-38

Part Number
EA951CM-38
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CM-38 in the Steel Plate Thick Hinge (for Welding) EA951CM-38 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)