[Iron, Chromium Plating] Thin Hinge EA951CL-11

[Iron, Chromium Plating] Thin Hinge EA951CL-11

【Product Specifications】
・Material-Steel (unichrome plating)
・Number of holes-4 (6 holes for -15, -16, -25, -26)
・A-25
・B-20
・D-0.8
・HoleDia.-3.4
・Qty. per unit-2pcs

Part Number

Configured Part Number is shown.

EA951CL-11

Part Number
EA951CL-11
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CL-11 in the [Iron, Chromium Plating] Thin Hinge EA951CL-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)