[Stainless Steel] Thick Hinge EA951CK-204

[Stainless Steel] Thick Hinge EA951CK-204

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hairline finish
・Highly durable type with nylon ring
・Overall length-89
・Width-56.5
・Thickness-1.8
・Hole dia.-Dia. 5.4

Part Number

Configured Part Number is shown.

EA951CK-204

Part Number
EA951CK-204
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CK-204 in the [Stainless Steel] Thick Hinge EA951CK-204 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)