• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/3/2019 to 4:30 (IST) 25/3/2019. We apologize for the inconvenience.

Silver Hinge EA951CJ-1

Silver Hinge EA951CJ-1

【Product Specifications】
・Material-Steel (silver melanin baking)
・With wood screw
・A…51
・B…38
・G…36
・Holes…4
・Holedia.…3.9
・Qty. /U…2pcs

Part Number

Configured Part Number is shown.

EA951CJ-1

Part Number
EA951CJ-1
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CJ-1 in the Silver Hinge EA951CJ-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)