• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Adjustable Hinge EA951BW-76

Adjustable Hinge EA951BW-76

【Product Specifications】
・Material…Steel
・Number of holes…8
・Size…A:77B:82C:25
・Hole dia.…5mm
・Application door thickness…23 to 25mm
・Quantity…2 pcs

Part Number

Configured Part Number is shown.

EA951BW-76

Part Number
EA951BW-76
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951BW-76 in the Adjustable Hinge EA951BW-76 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)