(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Barbed Wire [Stainless Steel] EA951AW-11

Barbed Wire [Stainless Steel] EA951AW-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,789₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Weight- -1: 0.5kg-2: 1.1kg-11: 5.5kg-12: 8.5kg
・Pitch of spines-75mm
・Wire dia. (mm)…1.6
・Length(m)…100
・Tensile strength (kg)…520 to 750

Part Number
EA951AW-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 25,789.09

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 5.5 kg Materials SUS304 Wire Diameter 1.6mm
Length 100m Product Detail Type #16 Barbed Wire (Stainless Steel) Count #16
Accessories Stainless steel pegs Tensile strength 520 to 750 kg Thorn Spacing 75mm