(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

#16 Barbed Wire (Stainless Steel)

#16 Barbed Wire (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,844₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Material-SUS304
・Weight- -1: 0.5kg-2: 1.1kg-11: 5.5kg-12: 8.5kg
・Pitch of spines-75mm
・Wire dia. (mm)…1.6
・Length(m)…10
・Tensile strength (kg)…520 to 750

Part Number
EA951AW-2
EA951AW-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Length

₹ 6,844.11

1 Piece(s) 6 Day(s) or more 1.1 kg20m

₹ 25,789.09

1 Piece(s) 7 Day(s) or more 5.5 kg100m
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Length

Loading...

  1. 1

Basic Information

Materials SUS304 Wire Diameter 1.6mm Product Detail Type #16 Barbed Wire (Stainless Steel)
Count #16 Accessories Stainless steel pegs Tensile strength 520 to 750 kg
Thorn Spacing 75mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list