[Stainless Steel] Wire EA951AH-16

[Stainless Steel] Wire EA951AH-16

【Product Specifications】
・Weight-1kg
・Material-SUS304
・Note: the product is sold by weight so that there is a slight difference in length.
・Count…12
・Wire dia.…Approx. 2.6mm
・Length…Approx. 24m

Part Number

Configured Part Number is shown.

EA951AH-16

Part Number
EA951AH-16
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951AH-16 in the [Stainless Steel] Wire EA951AH-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)