[Stainless Steel] Wire EA951AH-114

[Stainless Steel] Wire EA951AH-114

【Product Specifications】
・Material-SUS304
・Bobbin winding
・Wire dia. -1.4mm
・Length-100m

Part Number

Configured Part Number is shown.

EA951AH-114

Part Number
EA951AH-114
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951AH-114 in the [Stainless Steel] Wire EA951AH-114 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)