[Color Steel] Wire EA951AH-1.9

[Color Steel] Wire EA951AH-1.9

【Product Specifications】
・Material-Steel vinyl coating
・Color-Green
・Count…14
・Wire dia.…Approx. 2.0mm
・Length…Approx. 60m

Part Number

Configured Part Number is shown.

EA951AH-1.9

Part Number
EA951AH-1.9
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951AH-1.9 in the [Color Steel] Wire EA951AH-1.9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)