[Brass] Wire EA951AE-2.6

[Brass] Wire EA951AE-2.6

【Product Specifications】
・Weight-1kg
・Material-Brass
・Wire dia.(mm)…2.6
・Length(m)…Approx. 22
・Tensile strength(kg)…200

Part Number

Configured Part Number is shown.

EA951AE-2.6

Part Number
EA951AE-2.6
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951AE-2.6 in the [Brass] Wire EA951AE-2.6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)