[Brass] Wire EA951AE-2

[Brass] Wire EA951AE-2

【Product Specifications】
・Weight-1kg
・Material-Brass
・Wire dia.(mm)…2
・Length(m)…Approx. 36
・Tensile strength(kg)…110

Part Number

Configured Part Number is shown.

EA951AE-2

Part Number
EA951AE-2
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951AE-2 in the [Brass] Wire EA951AE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)