(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Spring Wire EA951A-0.3

[Stainless Steel] Spring Wire EA951A-0.3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,823₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Spring steel (SUS302)
・Spring hardening
・Containing 450g
・Note: the product is sold by weight. This makes a slight difference for the wire measurement.
・Wire dia. (mm) x Length (m)…0.305 x 780
・Tensile strengthMin/max (kg/mm2)…222 to 243

Part Number
EA951A-0.3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,823.02

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 450g Wire Diameter 0.305mm Length 780m
Tensile Strength (Minimum/Maximum) 222 to 243 kg/mm^2 Detail 1 Spring hardening Product Detail Type Music Wire (Stainless steel)