(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Music Wire (Stainless steel)

Music Wire (Stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,228₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Weight: 450 g, material: spring steel (SUS302) Spring hardening music wire (stainless steel)

Part Number
EA951A-0.1A
EA951A-0.2
EA951A-0.2A
EA951A-0.3
EA951A-0.4
EA951A-0.4A
EA951A-0.5
EA951A-0.6A
EA951A-0.8
EA951A-0.8A
EA951A-0.9B
EA951A-1.0A
EA951A-1.1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWire Diameter Length Tensile Strength (Minimum/Maximum)

₹ 38,184.07

1 Piece(s) 7 Day(s) or more 0.152mm3121m228 to 249 kg/mm^2

₹ 25,901.42

1 Piece(s) 7 Day(s) or more 0.203mm1750m228 to 249 kg/mm^2

₹ 18,272.24

1 Piece(s) 6 Day(s) or more 0.254mm1123m224 to 246 kg/mm^2

₹ 16,823.02

1 Piece(s) 6 Day(s) or more 0.305mm780m222 to 243 kg/mm^2

₹ 12,767.33

1 Piece(s) 6 Day(s) or more 0.406mm439m216 to 237 kg/mm^2

₹ 12,283.80

1 Piece(s) 6 Day(s) or more 0.457mm346m213 to 234 kg/mm^2

₹ 11,801.62

1 Piece(s) 6 Day(s) or more 0.508mm281m210 to 231 kg/mm^2

₹ 10,600.35

1 Piece(s) 5 Day(s) or more 0.660mm167m204-224 kg/m m²

₹ 9,512.60

1 Piece(s) 6 Day(s) or more 0.787mm117m200 to 221 kg/mm^2

₹ 9,512.60

1 Piece(s) 6 Day(s) or more 0.838mm103m198 to 217 kg/mm^2

₹ 8,730.40

1 Piece(s) 6 Day(s) or more 0.991mm74m193 to 213 kg/mm^2

₹ 8,228.13

1 Piece(s) 6 Day(s) or more 1.041mm66m193 to 213 kg/mm^2

₹ 8,237.49

1 Piece(s) 6 Day(s) or more 1.092mm60m191 to 210 kg/mm^2

Loading...

  1. 1

Basic Information

Weight 450g Detail 1 Spring hardening Product Detail Type Music Wire (Stainless steel)