(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antivibration Pads (Type A)

Antivibration Pads (Type A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Installation and transfer of a machine can be made easier just by inserting this pad under the machine.
・This pad can be usefully cut with a knife or scissors depending on the necessity.
・Allowable compressive stress-1N/mm2
・-272 contains canvas with nylon and does not expand greatly under load.
・-273 has excellent wear resistance and strength.
・Dim. (mm)Length x Width x Height…300 x 300 x 8
・Rubber type…CR

 
Part Number
EA949HS-272
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,376.82

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Antivibration Sheet/Pad Materials CR Connection Shape Without holes
Height H, Thickness T(mm) 8 Size (mm): Length × Width × Height 300×300×8 Product Detail Type Antivibration Pads
Allowable Compressive Stress 1 N/mm
X
whatsapp-qr whatsapp-icon