[Round] Stopper EA949HS-212

[Round] Stopper EA949HS-212

【Product Specifications】
・With 1 hexagonal nut, and 1 spring washer
・The contact is soft, and the spring constant increases with flexion, allowing smooth absorption and reduction of a large shock.
・Withstanding a heavy load, and virtually no wear. Noiseless at contact.
・Mounting is very easy, maintenance is not required.
・Height…35mm
・Screwdim.…M8 x 25mm
・Rubbertype…Natural rubber

Part Number

Configured Part Number is shown.

EA949HS-212

Part Number
EA949HS-212
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HS-212 in the [Round] Stopper EA949HS-212 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)