(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic & Protest by farmers around the Delhi NCR region, we are expecting an increase in the delivery lead time of our shipments due to domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Pipe Clamp With Rubber Liner EA947FE-3A

Pipe Clamp With Rubber Liner EA947FE-3A

【Product Specifications】
・Compatible Dia …6.4 To 7.9mm
・Band Width …13mm
・Band Thickness …1mm(Gum Thickness :3mm)
・Thread Hole …M6
・Material …Steel 、Thermoplastic Elastomer
・Qty. Per Unit …10Piece

Part Number

Configured Part Number is shown.

EA947FE-3A

Part Number
EA947FE-3A
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FE-3A in the Pipe Clamp With Rubber Liner EA947FE-3A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)