• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Pipe Clamp With Rubber Liner EA947FE-11A

Pipe Clamp With Rubber Liner EA947FE-11A

【Product Specifications】
・Compatible Dia …19.0 To 20.6mm
・Band Width …13mm
・Band Thickness …1mm(Gum Thickness :3mm)
・Thread Hole …M6
・Material …Steel 、Thermoplastic Elastomer
・Qty. Per Unit …10Piece

Part Number

Configured Part Number is shown.

EA947FE-11A

Part Number
EA947FE-11A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FE-11A in the Pipe Clamp With Rubber Liner EA947FE-11A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)